IESNA:LM-63-2002
[TEST]P1850888
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G3-2511-596-2)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S865D710U830-4F0-1E-UDD-FLGHOB-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 865 LUMENS PER FOOT, WALL GRAZE, FLUSH HOUSING
[MORE]UPLIGHT 710 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4810
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 55.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
2348.6 2362.3 2354.7 2329.5 2307 2283.4 2239.6 2185.2 2144 2098.9
2020.3 1927.9 1857.3 1777 1639.3 1486.4 1374.6 1259.9 1103.9 958.3
871.1 787.8 672.6 570.2 508.4 454.5 376.1 307.3 262.2 223
165.4 117.4 87 60.5 27 6.9 0 3.6 12.7 29.3
38 45.2 57.9 73.6 82.3 91.7 106.7 119.9 129.3 138.7
152.9 166.8 175.5 184.9 197.2 208.2 216.2 224.8 237 250.3
256.9 265.5 275.9 286.3 292.1 297.2 304.8 309.3 312.9 315.1
318.4 319.4 320.2
2348.6 2359.3 2352.6 2315.8 2268.9 2203.9 2083.3 1968.1 1895.2 1827.9
1718.6 1617.2 1545.3 1470.2 1351.2 1226 1139.9 1052.3 930.7 818.3
748 682.6 590.9 508.4 456.7 410.6 342.9 282.1 243.1 207
155.1 110.3 82.1 57.4 25.3 6.9 0 32.2 54.9 76
86.6 95.1 106.9 119.7 127.7 138.4 154.2 169 178.4 187.5
201.1 214.2 222.9 231 242.6 252.6 259.6 266 275.2 284.9
289.8 295.9 303.2 309.6 313.4 316.6 320.9 322.8 324.2 325.1
325.2 323 320.2
2348.6 2356.2 2350.4 2302.1 2230.7 2124.4 1927 1751.1 1646.3 1556.8
1417 1306.5 1233.3 1163.4 1063.2 965.6 905.3 844.6 757.6 678.2
625 577.4 509.3 446.7 405 366.8 309.7 257 224.1 191
144.7 103.2 77.2 54.2 23.7 6.9 0 60.9 97.1 122.7
135.3 145.1 156 165.8 173.1 185.1 201.6 218 227.4 236.2
249.3 261.6 270.3 277.2 288 297 303 307.2 313.3 319.5
322.8 326.3 330.5 332.8 334.7 335.9 337 336.3 335.4 335
332 326.5 320.2
2348.6 2349.6 2322.9 2195.5 2077.9 1946.9 1737.3 1560.8 1454.7 1365.5
1233.7 1131.6 1064.3 1002.2 915.6 833.8 784.5 736.5 666.1 602
558.3 519.1 462.7 409.6 373.7 340 290 242.4 212.4 182
138.9 99.2 74.7 52.2 23.3 6.9 0 92.1 184.5 272.3
318.4 325.6 310.8 302.5 301.8 307.8 318.1 329.2 334.9 339.5
347.6 355.3 360.9 364.7 370.2 373.7 375.3 375.3 374.4 373.2
371.7 370 366.6 362.4 360.3 357.9 353.9 349.1 345.5 342.6
336.8 328.9 320.2
2348.6 2341.8 2287 2057.9 1886.7 1736.6 1536.3 1379.5 1282.1 1200.7
1090 1001.8 942.8 889.5 814.9 745 701.7 661.6 601.8 547.2
510.3 476.4 427.9 380.8 349.2 319 274.7 231.4 203.1 175.3
134.5 96.3 73.1 50.6 23.3 6.9 0 124.3 287 456.2
546.3 549.7 501 469.5 458.1 455.8 457.5 461 462 461.1
462.6 464.4 465.8 466.1 464.7 461.1 457.3 452.5 443.2 433.2
426 418.2 405.6 394.2 387.2 380.6 371.2 361.7 355.1 349.4
340.8 330.8 320.2
2348.6 2341.5 2246.4 1947 1751.4 1593.6 1401.3 1256.5 1166.6 1093.5
996.6 917.3 864.1 816.9 750.1 688.3 649.2 614.2 562.6 514.6
482.8 452.8 409.3 366.8 338 310 268.4 227.6 200.1 173
133.1 95.4 72 49.9 23.3 6.9 0 141.8 314.7 510.6
635.3 703.5 743.5 716.7 688.5 663.2 630.6 605.2 592 581.5
572.3 567.6 565.3 563 557.3 548.9 541 531.3 513.9 495.1
482.1 468.3 447 426.8 414.1 403.4 387.5 373.4 364.6 356.1
344.6 332.4 320.2
2348.6 2348.9 2201.2 1862.7 1671.9 1518 1332.2 1191.7 1108.4 1044
953.6 877.9 828.2 784.4 721.2 663.8 626.9 594.5 548.5 504.5
475.8 448.3 407.2 367.6 340.2 313.1 271.2 230.8 203.4 175
134.8 96.6 71.5 50.2 23.3 6.9 0 144.7 267.7 435.7
585.5 787.1 1038.6 1044.1 992.8 929.8 837.2 761.7 725.1 700.7
676.8 664.9 659.3 655.5 648.2 637 626.2 611.7 586.7 558.8
539.9 520.4 490.8 460.1 441.1 426.1 402.8 384.2 373.8 362.7
348.2 333.7 320.2
2348.6 2353.5 2159.9 1792.3 1605.2 1454.8 1274.3 1138.5 1060.7 1003.1
917.9 845.5 798.9 757.4 697.2 643.7 609.2 578.9 537.6 496.7
470.3 445.2 405.8 368.7 342.4 315.9 273.6 233.4 205.8 176.5
136.1 97.4 70.9 50.3 23.3 6.9 0 148.2 232.2 371.8
531.6 824.2 1243 1300.4 1240.4 1154.2 1018.5 902.3 844.8 806.4
766.6 746.1 736.7 730.8 721.8 708.9 696 678.1 647.3 612
588.1 563.7 527.2 487.8 463.6 444.6 415.2 392.9 380.9 367.8
350.7 334.5 320.2
2348.6 2349.6 2130.5 1763.6 1576.9 1428.7 1250.3 1120.1 1044.9 988.2
904.3 834.5 789.7 746.9 688 636.8 605.4 575.5 536.5 495.7
469.8 445.9 406.9 370.5 344.5 318.1 275.3 233.8 205.8 177
136.7 96.8 70.4 49.8 23.3 6.9 0 153.3 231.4 340.9
465.7 722 1175.5 1342.9 1318 1251.7 1123.8 995.2 924.8 871.6
812 779.2 764 754.6 744 732 719.7 702.4 671.4 634.2
607 580.7 541.3 498.3 472.8 450.3 419.3 395.3 381.3 367.8
349.9 333.8 320.2
2348.6 2345.7 2101.1 1734.8 1548.6 1402.6 1226.4 1101.7 1029.1 973.3
890.7 823.5 780.4 736.3 678.7 630 601.6 572.1 535.4 494.7
469.2 446.7 408 372.2 346.7 320.3 276.9 234.2 205.8 177.4
137.2 96.3 69.8 49.3 23.3 6.9 0 158.5 230.6 310
399.8 619.7 1107.9 1385.4 1395.5 1349.2 1229.1 1088 1004.8 936.8
857.4 812.4 791.4 778.4 766.1 755 743.4 726.8 695.5 656.3
625.9 597.7 555.3 508.8 482.1 456 423.3 397.6 381.7 367.9
349.1 333.2 320.2
2348.6 2349.6 2130.5 1763.6 1576.9 1428.7 1250.3 1120.1 1044.9 988.2
904.3 834.5 789.7 746.9 688 636.8 605.4 575.5 536.5 495.7
469.8 445.9 406.9 370.5 344.5 318.1 275.3 233.8 205.8 177
136.7 96.8 70.4 49.8 23.3 6.9 0 153.3 231.4 340.9
465.7 722 1175.5 1342.9 1318 1251.7 1123.8 995.2 924.8 871.6
812 779.2 764 754.6 744 732 719.7 702.4 671.4 634.2
607 580.7 541.3 498.3 472.8 450.3 419.3 395.3 381.3 367.8
349.9 333.8 320.2
2348.6 2353.5 2159.9 1792.3 1605.2 1454.8 1274.3 1138.5 1060.7 1003.1
917.9 845.5 798.9 757.4 697.2 643.7 609.2 578.9 537.6 496.7
470.3 445.2 405.8 368.7 342.4 315.9 273.6 233.4 205.8 176.5
136.1 97.4 70.9 50.3 23.3 6.9 0 148.2 232.2 371.8
531.6 824.2 1243 1300.4 1240.4 1154.2 1018.5 902.3 844.8 806.4
766.6 746.1 736.7 730.8 721.8 708.9 696 678.1 647.3 612
588.1 563.7 527.2 487.8 463.6 444.6 415.2 392.9 380.9 367.8
350.7 334.5 320.2
2348.6 2348.9 2201.2 1862.7 1671.9 1518 1332.2 1191.7 1108.4 1044
953.6 877.9 828.2 784.4 721.2 663.8 626.9 594.5 548.5 504.5
475.8 448.3 407.2 367.6 340.2 313.1 271.2 230.8 203.4 175
134.8 96.6 71.5 50.2 23.3 6.9 0 144.7 267.7 435.7
585.5 787.1 1038.6 1044.1 992.8 929.8 837.2 761.7 725.1 700.7
676.8 664.9 659.3 655.5 648.2 637 626.2 611.7 586.7 558.8
539.9 520.4 490.8 460.1 441.1 426.1 402.8 384.2 373.8 362.7
348.2 333.7 320.2
2348.6 2341.5 2246.4 1947 1751.4 1593.6 1401.3 1256.5 1166.6 1093.5
996.6 917.3 864.1 816.9 750.1 688.3 649.2 614.2 562.6 514.6
482.8 452.8 409.3 366.8 338 310 268.4 227.6 200.1 173
133.1 95.4 72 49.9 23.3 6.9 0 141.8 314.7 510.6
635.3 703.5 743.5 716.7 688.5 663.2 630.6 605.2 592 581.5
572.3 567.6 565.3 563 557.3 548.9 541 531.3 513.9 495.1
482.1 468.3 447 426.8 414.1 403.4 387.5 373.4 364.6 356.1
344.6 332.4 320.2
2348.6 2341.8 2287 2057.9 1886.7 1736.6 1536.3 1379.5 1282.1 1200.7
1090 1001.8 942.8 889.5 814.9 745 701.7 661.6 601.8 547.2
510.3 476.4 427.9 380.8 349.2 319 274.7 231.4 203.1 175.3
134.5 96.3 73.1 50.6 23.3 6.9 0 124.3 287 456.2
546.3 549.7 501 469.5 458.1 455.8 457.5 461 462 461.1
462.6 464.4 465.8 466.1 464.7 461.1 457.3 452.5 443.2 433.2
426 418.2 405.6 394.2 387.2 380.6 371.2 361.7 355.1 349.4
340.8 330.8 320.2
2348.6 2349.6 2322.9 2195.5 2077.9 1946.9 1737.3 1560.8 1454.7 1365.5
1233.7 1131.6 1064.3 1002.2 915.6 833.8 784.5 736.5 666.1 602
558.3 519.1 462.7 409.6 373.7 340 290 242.4 212.4 182
138.9 99.2 74.7 52.2 23.3 6.9 0 92.1 184.5 272.3
318.4 325.6 310.8 302.5 301.8 307.8 318.1 329.2 334.9 339.5
347.6 355.3 360.9 364.7 370.2 373.7 375.3 375.3 374.4 373.2
371.7 370 366.6 362.4 360.3 357.9 353.9 349.1 345.5 342.6
336.8 328.9 320.2
2348.6 2356.2 2350.4 2302.1 2230.7 2124.4 1927 1751.1 1646.3 1556.8
1417 1306.5 1233.3 1163.4 1063.2 965.6 905.3 844.6 757.6 678.2
625 577.4 509.3 446.7 405 366.8 309.7 257 224.1 191
144.7 103.2 77.2 54.2 23.7 6.9 0 60.9 97.1 122.7
135.3 145.1 156 165.8 173.1 185.1 201.6 218 227.4 236.2
249.3 261.6 270.3 277.2 288 297 303 307.2 313.3 319.5
322.8 326.3 330.5 332.8 334.7 335.9 337 336.3 335.4 335
332 326.5 320.2
2348.6 2359.3 2352.6 2315.8 2268.9 2203.9 2083.3 1968.1 1895.2 1827.9
1718.6 1617.2 1545.3 1470.2 1351.2 1226 1139.9 1052.3 930.7 818.3
748 682.6 590.9 508.4 456.7 410.6 342.9 282.1 243.1 207
155.1 110.3 82.1 57.4 25.3 6.9 0 32.2 54.9 76
86.6 95.1 106.9 119.7 127.7 138.4 154.2 169 178.4 187.5
201.1 214.2 222.9 231 242.6 252.6 259.6 266 275.2 284.9
289.8 295.9 303.2 309.6 313.4 316.6 320.9 322.8 324.2 325.1
325.2 323 320.2
2348.6 2362.3 2354.7 2329.5 2307 2283.4 2239.6 2185.2 2144 2098.9
2020.3 1927.9 1857.3 1777 1639.3 1486.4 1374.6 1259.9 1103.9 958.3
871.1 787.8 672.6 570.2 508.4 454.5 376.1 307.3 262.2 223
165.4 117.4 87 60.5 27 6.9 0 3.6 12.7 29.3
38 45.2 57.9 73.6 82.3 91.7 106.7 119.9 129.3 138.7
152.9 166.8 175.5 184.9 197.2 208.2 216.2 224.8 237 250.3
256.9 265.5 275.9 286.3 292.1 297.2 304.8 309.3 312.9 315.1
318.4 319.4 320.2
2348.6 2359.3 2352.6 2315.8 2268.9 2203.9 2083.3 1968.1 1895.2 1827.9
1718.6 1617.2 1545.3 1470.2 1351.2 1226 1139.9 1052.3 930.7 818.3
748 682.6 590.9 508.4 456.7 410.6 342.9 282.1 243.1 207
155.1 110.3 82.1 57.4 25.3 6.9 0 2.3 7.8 18.1
25.5 31.5 40.2 51.5 58.6 66.4 78.2 89.6 96.8 103.6
113.9 123.7 130.4 137.9 148.9 159.5 167.1 174.8 186.3 198.2
205 213.4 223.6 233 239.1 244.8 253.7 262.8 271.5 282.1
299.9 313.7 320.2
2348.6 2356.2 2350.4 2302.1 2230.7 2124.4 1927 1751.1 1646.3 1556.8
1417 1306.5 1233.3 1163.4 1063.2 965.6 905.3 844.6 757.6 678.2
625 577.4 509.3 446.7 405 366.8 309.7 257 224.1 191
144.7 103.2 77.2 54.2 23.7 6.9 0 1 3 7
13.1 17.7 22.5 29.4 34.9 41.1 49.6 59.3 64.2 68.5
74.9 80.6 85.4 91 100.7 110.8 118.1 124.8 135.7 146
153.2 161.2 171.3 179.6 186 192.4 202.7 216.2 230.1 249
281.4 307.9 320.2
2348.6 2349.6 2322.9 2195.5 2077.9 1946.9 1737.3 1560.8 1454.7 1365.5
1233.7 1131.6 1064.3 1002.2 915.6 833.8 784.5 736.5 666.1 602
558.3 519.1 462.7 409.6 373.7 340 290 242.4 212.4 182
138.9 99.2 74.7 52.2 23.3 6.9 0 0.7 1.5 3.1
6.9 10.1 13.3 19.5 24.1 28.5 35 42.9 46.7 50.3
56.1 60.7 64.8 69.6 78.4 86.8 92.9 98.4 107.3 116.4
123.9 132.6 144.1 154.4 161.9 169.4 181.8 195.2 208 225.6
260.8 301.1 320.2
2348.6 2341.8 2287 2057.9 1886.7 1736.6 1536.3 1379.5 1282.1 1200.7
1090 1001.8 942.8 889.5 814.9 745 701.7 661.6 601.8 547.2
510.3 476.4 427.9 380.8 349.2 319 274.7 231.4 203.1 175.3
134.5 96.3 73.1 50.6 23.3 6.9 0 0.7 1.1 1.6
2.9 4.4 6.8 13.7 17.7 20.1 24.9 31.1 34.3 37.9
44 48.6 52.4 56.9 64.7 71.1 75.6 79.8 86.4 94.4
102.2 111.8 125.2 138.7 147.4 156.2 170.9 182.8 192.3 205.4
239.5 294 320.2
2348.6 2341.5 2246.4 1947 1751.4 1593.6 1401.3 1256.5 1166.6 1093.5
996.6 917.3 864.1 816.9 750.1 688.3 649.2 614.2 562.6 514.6
482.8 452.8 409.3 366.8 338 310 268.4 227.6 200.1 173
133.1 95.4 72 49.9 23.3 6.9 0 0.7 0.9 0.9
0.9 1.5 3 9 12.3 14.4 18.7 23.5 26 29.5
35.4 39.7 43.3 47.5 54.3 60 63.9 67.9 73.6 80.7
87.7 96.6 109.7 125.1 135.2 145.2 161.3 173.9 182.3 192.8
223.8 287.3 320.2
2348.6 2348.9 2201.2 1862.7 1671.9 1518 1332.2 1191.7 1108.4 1044
953.6 877.9 828.2 784.4 721.2 663.8 626.9 594.5 548.5 504.5
475.8 448.3 407.2 367.6 340.2 313.1 271.2 230.8 203.4 175
134.8 96.6 71.5 50.2 23.3 6.9 0 0.7 0.9 0.9
0.9 1.1 1.8 5.2 7.8 11.2 16.3 20.1 22 25.1
30.1 34.1 37.7 41.5 47 53.3 57.9 62.5 68.7 75.4
80.5 86.8 97.7 113.8 125.1 136.4 152.9 168.5 177.9 187.8
213.7 280.9 320.2
2348.6 2353.5 2159.9 1792.3 1605.2 1454.8 1274.3 1138.5 1060.7 1003.1
917.9 845.5 798.9 757.4 697.2 643.7 609.2 578.9 537.6 496.7
470.3 445.2 405.8 368.7 342.4 315.9 273.6 233.4 205.8 176.5
136.1 97.4 70.9 50.3 23.3 6.9 0 0.7 0.9 0.8
0.8 0.9 0.9 2.2 4.3 8.6 14.2 17.4 18.8 21.6
25.9 29.5 33 36.7 41.3 47.8 52.7 57.8 64.6 71
74.7 78.9 87.8 104.2 116.5 128.9 145.7 163.6 174.1 183.5
205.7 275.6 320.2
2348.6 2349.6 2130.5 1763.6 1576.9 1428.7 1250.3 1120.1 1044.9 988.2
904.3 834.5 789.7 746.9 688 636.8 605.4 575.5 536.5 495.7
469.8 445.9 406.9 370.5 344.5 318.1 275.3 233.8 205.8 177
136.7 96.8 70.4 49.8 23.3 6.9 0 0.7 0.9 0.4
0.4 0.8 0.9 1.7 3.5 7.5 13 16.9 18 20.5
24.7 28.1 31 35 40.1 45.6 49.8 55.3 62.6 69
73.1 77 84.6 99.7 112 125.2 142.5 160.3 172 181.9
203.7 273.6 320.2
2348.6 2345.7 2101.1 1734.8 1548.6 1402.6 1226.4 1101.7 1029.1 973.3
890.7 823.5 780.4 736.3 678.7 630 601.6 572.1 535.4 494.7
469.2 446.7 408 372.2 346.7 320.3 276.9 234.2 205.8 177.4
137.2 96.3 69.8 49.3 23.3 6.9 0 0.7 0.9 0
0 0.7 0.9 1.3 2.7 6.3 11.8 16.5 17.2 19.4
23.5 26.8 28.9 33.3 38.9 43.4 47 52.8 60.6 67.1
71.5 75.1 81.4 95.3 107.6 121.4 139.3 157 170 180.2
201.7 271.7 320.2
2348.6 2349.6 2130.5 1763.6 1576.9 1428.7 1250.3 1120.1 1044.9 988.2
904.3 834.5 789.7 746.9 688 636.8 605.4 575.5 536.5 495.7
469.8 445.9 406.9 370.5 344.5 318.1 275.3 233.8 205.8 177
136.7 96.8 70.4 49.8 23.3 6.9 0 0.7 0.9 0.4
0.4 0.8 0.9 1.7 3.5 7.5 13 16.9 18 20.5
24.7 28.1 31 35 40.1 45.6 49.8 55.3 62.6 69
73.1 77 84.6 99.7 112 125.2 142.5 160.3 172 181.9
203.7 273.6 320.2
2348.6 2353.5 2159.9 1792.3 1605.2 1454.8 1274.3 1138.5 1060.7 1003.1
917.9 845.5 798.9 757.4 697.2 643.7 609.2 578.9 537.6 496.7
470.3 445.2 405.8 368.7 342.4 315.9 273.6 233.4 205.8 176.5
136.1 97.4 70.9 50.3 23.3 6.9 0 0.7 0.9 0.8
0.8 0.9 0.9 2.2 4.3 8.6 14.2 17.4 18.8 21.6
25.9 29.5 33 36.7 41.3 47.8 52.7 57.8 64.6 71
74.7 78.9 87.8 104.2 116.5 128.9 145.7 163.6 174.1 183.5
205.7 275.6 320.2
2348.6 2348.9 2201.2 1862.7 1671.9 1518 1332.2 1191.7 1108.4 1044
953.6 877.9 828.2 784.4 721.2 663.8 626.9 594.5 548.5 504.5
475.8 448.3 407.2 367.6 340.2 313.1 271.2 230.8 203.4 175
134.8 96.6 71.5 50.2 23.3 6.9 0 0.7 0.9 0.9
0.9 1.1 1.8 5.2 7.8 11.2 16.3 20.1 22 25.1
30.1 34.1 37.7 41.5 47 53.3 57.9 62.5 68.7 75.4
80.5 86.8 97.7 113.8 125.1 136.4 152.9 168.5 177.9 187.8
213.7 280.9 320.2
2348.6 2341.5 2246.4 1947 1751.4 1593.6 1401.3 1256.5 1166.6 1093.5
996.6 917.3 864.1 816.9 750.1 688.3 649.2 614.2 562.6 514.6
482.8 452.8 409.3 366.8 338 310 268.4 227.6 200.1 173
133.1 95.4 72 49.9 23.3 6.9 0 0.7 0.9 0.9
0.9 1.5 3 9 12.3 14.4 18.7 23.5 26 29.5
35.4 39.7 43.3 47.5 54.3 60 63.9 67.9 73.6 80.7
87.7 96.6 109.7 125.1 135.2 145.2 161.3 173.9 182.3 192.8
223.8 287.3 320.2
2348.6 2341.8 2287 2057.9 1886.7 1736.6 1536.3 1379.5 1282.1 1200.7
1090 1001.8 942.8 889.5 814.9 745 701.7 661.6 601.8 547.2
510.3 476.4 427.9 380.8 349.2 319 274.7 231.4 203.1 175.3
134.5 96.3 73.1 50.6 23.3 6.9 0 0.7 1.1 1.6
2.9 4.4 6.8 13.7 17.7 20.1 24.9 31.1 34.3 37.9
44 48.6 52.4 56.9 64.7 71.1 75.6 79.8 86.4 94.4
102.2 111.8 125.2 138.7 147.4 156.2 170.9 182.8 192.3 205.4
239.5 294 320.2
2348.6 2349.6 2322.9 2195.5 2077.9 1946.9 1737.3 1560.8 1454.7 1365.5
1233.7 1131.6 1064.3 1002.2 915.6 833.8 784.5 736.5 666.1 602
558.3 519.1 462.7 409.6 373.7 340 290 242.4 212.4 182
138.9 99.2 74.7 52.2 23.3 6.9 0 0.7 1.5 3.1
6.9 10.1 13.3 19.5 24.1 28.5 35 42.9 46.7 50.3
56.1 60.7 64.8 69.6 78.4 86.8 92.9 98.4 107.3 116.4
123.9 132.6 144.1 154.4 161.9 169.4 181.8 195.2 208 225.6
260.8 301.1 320.2
2348.6 2356.2 2350.4 2302.1 2230.7 2124.4 1927 1751.1 1646.3 1556.8
1417 1306.5 1233.3 1163.4 1063.2 965.6 905.3 844.6 757.6 678.2
625 577.4 509.3 446.7 405 366.8 309.7 257 224.1 191
144.7 103.2 77.2 54.2 23.7 6.9 0 1 3 7
13.1 17.7 22.5 29.4 34.9 41.1 49.6 59.3 64.2 68.5
74.9 80.6 85.4 91 100.7 110.8 118.1 124.8 135.7 146
153.2 161.2 171.3 179.6 186 192.4 202.7 216.2 230.1 249
281.4 307.9 320.2
2348.6 2359.3 2352.6 2315.8 2268.9 2203.9 2083.3 1968.1 1895.2 1827.9
1718.6 1617.2 1545.3 1470.2 1351.2 1226 1139.9 1052.3 930.7 818.3
748 682.6 590.9 508.4 456.7 410.6 342.9 282.1 243.1 207
155.1 110.3 82.1 57.4 25.3 6.9 0 2.3 7.8 18.1
25.5 31.5 40.2 51.5 58.6 66.4 78.2 89.6 96.8 103.6
113.9 123.7 130.4 137.9 148.9 159.5 167.1 174.8 186.3 198.2
205 213.4 223.6 233 239.1 244.8 253.7 262.8 271.5 282.1
299.9 313.7 320.2
2348.6 2362.3 2354.7 2329.5 2307 2283.4 2239.6 2185.2 2144 2098.9
2020.3 1927.9 1857.3 1777 1639.3 1486.4 1374.6 1259.9 1103.9 958.3
871.1 787.8 672.6 570.2 508.4 454.5 376.1 307.3 262.2 223
165.4 117.4 87 60.5 27 6.9 0 3.6 12.7 29.3
38 45.2 57.9 73.6 82.3 91.7 106.7 119.9 129.3 138.7
152.9 166.8 175.5 184.9 197.2 208.2 216.2 224.8 237 250.3
256.9 265.5 275.9 286.3 292.1 297.2 304.8 309.3 312.9 315.1
318.4 319.4 320.2
